Line D30 from item – simple, flexible and efficient!

Simple handling is the key feature of Line D30 and delivers maximum cost efficiency in the continuous improvement of manufacturing processes. It is made possible by non-machined connections, simple joining and a forgiving design principle.

The freedom and flexibility of a tubing system coupled with the item Building Kit System result in a diverse range of possible combinations. Giving you the ultimate flexibility for turning your ideas into reality.

The components deliver exceptional performance – significantly lighter than steel designs but still stable, thanks to the benefits of profiled tubes. Fastenings can be implemented anywhere – in the perfect position and at any angle. Furthermore, the integration of the item Profile 6 groove enables users to take advantage of the wide range of accessories in the MB Building Kit System.

Products | Application

 

Products

Products

Lean production made easy. The use of lightweight materials makes work straightforward and efficient – with Line D30.
Products

Application

Application

Lightweight and stable. Made entirely from aluminium. Rigidity, corrosion resistance and low weight are attractive features in a whole range of applications.
Application

Details and downloads

Contact and ordering

item Industrietechnik GmbH
Friedenstrasse 107-109
42699 Solingen
Germany

Tel.: +49 212 65 80 0
Fax: +49 212 65 80 310
E-mail: info@item.info